Download document () of 20
Discontinued

MP3BRACKET

IPONI Mounting Bracket, MP-3000 Motor Protection Relays

General specifications

Product Name
Eaton MPrelay
Catalog Number
MP3BRACKET
UPC
782114883464
Product Length/Depth
0.01 in
Product Height
0.01 in
Product Width
0.01 in
Product Weight
0.01 lb
Warranty
1 year
Certifications
cUL Listed
UL Recognized
CSA Recognized

Product specifications

Used with
MP-3000 Motor Protection Relays
Product Category
IPONI Mounting Bracket

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.