Download document () of 20
Discontinued

MP4111

Eaton, MPrelay, Motor, 1A, 120Vac, Drawout, 1A with RS-232

General specifications

Product Name
Eaton MPrelay
Catalog Number
MP4111
UPC
786685245348
Product Length/Depth
3.7 in
Product Height
10.25 in
Product Width
6.72 in
Product Weight
5.75 lb
Warranty
1 year
Certifications
UL Recognized
cUL Listed
CSA Recognized

Product specifications

Application
Motor
Type
MP relay
Product Category
Motor protection relay
Phase current
1A
Voltage sensing inputs
1
Current sensing inputs
1
Analog outputs
1
Power supply range
120Vac
Base relay
MP-4000
Communication
RS-232
Options
Drawout

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.