Download document () of 20
Discontinued

MP4114

Eaton, MPrelay, MP-4000, Motor protection relay, RS-232, Drawout, 1A, Motor, 120Vac, DeviceNet

General specifications

Product Name
Eaton MPrelay
Catalog Number
MP4114
UPC
786685245379
Product Length/Depth
3.7 in
Product Height
10.25 in
Product Width
6.72 in
Product Weight
5.75 lb
Warranty
1 year
Certifications
cUL Listed
CSA Recognized
UL Recognized

Product specifications

Application
Motor
Special features
DeviceNet
Type
MP relay
Product Category
Motor protection relay
Phase current
1A
Voltage sensing inputs
1
Current sensing inputs
1
Analog outputs
1
Power supply range
120Vac
Base relay
MP-4000
Communication
RS-232
Options
Drawout

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.