Download document () of 20

MSBP824

Instant Service Switchboard, Main Fused Switch, With Distribution Panel, 800A main ampere rating, Three-phase, Four-wire, NEMA 1 (Indoor), 240V max. voltage

General specifications

Product Name
Eaton instant switchboard meter main
Catalog Number
MSBP824
UPC
782116165742
Product Length/Depth
14 in
Product Height
90 in
Product Width
32 in
Product Weight
462 lb
Warranty
1 year
Compliances
Meets UBC, CBC, and IBC requirements for all seismic zones
EUSERC Approved
Certifications
UL Listed
Global Catalog
MSBP824

Product specifications

Amperage Rating
800A
Phase
Three-phase
Enclosure
NEMA 1
Number of wires
4
Voltage - max
240 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.