Download document () of 20
Discontinued

MSRR

Eaton Magnum spring release, 208-250 Vac/dc, 50/60 Hz, Universal frame

General specifications

Product Name
Eaton Magnum spring release
Catalog Number
MSRR
UPC
782114473405
Product Length/Depth
8.25 in
Product Height
3.25 in
Product Width
5.75 in
Product Weight
1.14 lb
Warranty
1 year
Certifications
UL Listed

Delivery program

Frame
Universal

General information

Accessories
Spring release
Frame
Universal
Series
Magnum

Technical data - Electrical

Frequency rating
50 to 60 Hz
Voltage rating
208-250 Vac/dc

Technical information

Voltage rating
208-250 Vac/dc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

PowerBreakerSupport@eaton.com or
call 877-386-2273 then select
OPTION 2 then OPTION 2 and finally OPTION 3