Knowledge Search
Download document () of 20

MV055F1CAX20E

Eaton Bussmann series MV055 E-Rated medium voltage fuse, 5.5 kV, 20A, 50 kAIC, Non Indicating, Current limiting, Ferrule end X ferrule end, Class E, Fiberglass tube, 1 - MV055F1CAX20E

General specifications

Product Name
Eaton Bussmann series MV055 E-rated fuse
Catalog Number
MV055F1CAX20E
UPC
051712269513
EAN
5027590215909
Product Length/Depth
2 in
Product Height
15.75 in
Product Width
2 in
Product Weight
6 lb
Warranty
Not Applicable
Compliances
Contact factory
Certifications
ANSI

Electrical rating

Amperage Rating
20 A
Interrupt rating
50 kAIC
Voltage rating
5.5 kV

Physical details

Material
Fiberglass tube
Packaging type
Standard

General information

Barrels
1
Class
Class E
Connection
Ferrule end x ferrule end
Element
Silver ribbon
Fuse indicator
Non Indicating

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877