Knowledge Search
Download document () of 20

MV155F1CBX25E

Eaton Bussmann series MV055 E-Rated medium voltage fuse, Current limiting, 25A, 50 kAIC Symmetrical Maximum interrupt rating, Silver ribbon element, Fiberglass tube, 1 barrel, 2 in diameter

General specifications

Product Name
Eaton Bussmann series MV155F E-rated fuse
Catalog Number
MV155F1CBX25E
UPC
051712269254
EAN
5027590228534
Product Length/Depth
2 in
Product Height
21.75 in
Product Width
2 in
Product Weight
3.65 lb
Warranty
Not Applicable
Compliances
Contact factory
Certifications
ANSI

Electrical rating

Amperage Rating
25 A
Interrupt rating
50 kAIC
Voltage rating
15.5 kV

Physical details

Material
Fiberglass tube
Packaging type
Standard

General information

Barrels
1
Connection
Ferrule end x ferrule end
Element
Silver ribbon
Fuse indicator
Non Indicating

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877