Download document () of 20

NBB-C-80

Eaton Bussmann series NBB fast-acting fuse, Current limiting, 80A, 1500 V, 1 barrel - C version

General specifications

Product Name
Eaton Bussmann series NBB fast-acting fuse
Catalog Number
NBB-C-80
UPC
051712653688
Product Length/Depth
2 in
Product Height
2 in
Product Width
12 in
Product Weight
3.3 lb
Warranty
Not Applicable
Compliances
Contact factory
Contact Manufacturer

Electrical rating

Amperage Rating
80 A
Voltage rating
1500 V

Physical details

Packaging type
Standard

General information

Fuse indicator
Non Indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626