Eaton Series G electronic molded case circuit breaker, NG-frame, NG, Digitrip 310 RMS, Electronic LS trip, Three-pole, 800A, 480 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, Line and load, Imperial, 50/60 Hz, 80% rated
Product Name |
Eaton Series G electronic molded case circuit breaker
|
Catalog Number |
NGH308033E
|
UPC |
786685379166
|
Product Length/Depth |
6 in
|
Product Height |
9 in
|
Product Width |
9 in
|
Product Weight |
47 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Compliances |
HACR Rated
|
Certifications |
CSA Certified
UL Listed |
Catalog Notes |
All Eaton NG-Frame circuit breakers are suitable for reverse feed use, Breakers do not ship with lugs
|
Amperage Rating |
800 A
|
Voltage rating |
480 Vac
|
Trip Type |
T167
|
Circuit breaker type |
NG
|
Circuit breaker frame type |
Complete breaker
|
Rating |
80% rated
|
Series |
Series G
|
Terminals |
Line and load
|
Frame |
NG
|
Interrupt rating |
65 kAIC at 480 Vac
100 kAIC at 240 Vac |
Number of poles |
Three-pole
|
Type |
Complete breaker
|
Support from Eaton
Technical Support Information
For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.