Eaton Series G electronic molded case circuit breaker, NG-frame, NG, Digitrip 310 RMS, Electronic ALSI w/maint. mode trip, Three-pole, 1200A, 480 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac
Product Name |
Eaton Series G electronic molded case circuit breaker
|
Catalog Number |
NGH312038EC10S11
|
UPC |
786687034902
|
Product Length/Depth |
18.6 in
|
Product Height |
10.4 in
|
Product Width |
11.8 in
|
Product Weight |
48 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
UL Listed
|
Catalog Notes |
All Eaton NG-Frame circuit breakers are suitable for reverse feed use, Breakers do not ship with lugs
|
Amperage Rating |
1200 A
|
Voltage rating |
480 Vac
|
Trip Type |
T162
|
Circuit breaker type |
NG
|
Rating |
100% rated
|
Series |
Series G
|
Shunt trip |
208-380 Vac or 110-127 Vdc left pigtail opposite
|
Terminals |
Line and load
|
Frame |
NG
|
Frequency rating |
50 to 60 Hz
|
Combo switch |
2A-2B mk-bk same side with right pigtail
|
Mounting hardware |
Imperial
|
Interrupt rating |
65 kAIC at 480 Vac
100 kAIC at 240 Vac |
Number of poles |
Three-pole
|
Support from Eaton
Technical Support Information
For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.