Knowledge Search
Download document () of 20

NO.216

Eaton Bussmann series class H(K) fuse reducers, 10 pair per carton, 100 A, Class H, Class K, Non-indicating, 35 to 60 A, 250 V, 600 V

General specifications

Product Name
Eaton Bussmann series class H(K) fuse reducers
Catalog Number
NO.216
UPC
051712331029
Product Length/Depth
2.7 in
Product Height
1.4 in
Product Width
2 in
Product Weight
0.2 lb
Warranty
Not Applicable
Compliances
Contact factory
RoHS Compliant
Certifications
UL Listed
CSA Certified

Electrical rating

Amperage Rating
100 A
Voltage rating
250 V, 600 V

Physical details

Type
Fuse reducer

General information

Class
Class H
Class K
Special features
10 pair per carton

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877