Photo is representative
Download
Eaton Bussmann series class R fuse reducers, 10 pair per carton, 60 A, Class R, Non-indicating, Up to 30 A, 250 V
Product Name |
Eaton Bussmann series class R fuse reducers
|
Catalog Number |
NO.263-R
|
UPC |
051712613699
|
Product Length/Depth |
2.2 in
|
Product Height |
0.88 in
|
Product Width |
1.4 in
|
Product Weight |
0.057 lb
|
Warranty |
Not Applicable
|
Compliances |
RoHS Compliant
Contact factory |
Amperage Rating |
60 A
|
Voltage rating |
250 V
|
Type |
Fuse reducer
|
Class |
Class R
|
Special features |
10 pair per carton
|
Support from Eaton
Contact information
+1-636-394-2877