Knowledge Search
Download document () of 20

NON-5

Eaton Bussmann Series Class K5 fuse, NON, general purpose, non-current-limiting fuses, 5 A, one-time fuse, interrupting rating of 50 kA at 250 Vac and 50 kA at 125 Vdc

General specifications

Product Name
Eaton Bussmann series NON fuse
Catalog Number
NON-5
UPC
051712300056
Product Length/Depth
2 in
Product Height
0.56 in
Product Width
0.56 in
Product Weight
0.35 lb
Warranty
Not Applicable
Compliances
CE Marked

Electrical rating

Amperage Rating
5 A
Interrupt rating
50 kAIC at 250 Vac
50 kAIC at 125 Vdc
Voltage rating
250 Vac, 125 Vdc

Physical details

Packaging type
Standard

General information

Class
Class H
Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Quantity
10
Special features
Non current limiting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877