Knowledge Search
Download document () of 20

NON-600

Eaton Bussmann Series Class K5 fuse, NON, general purpose, non-current-limiting fuses, 600 A, one-time fuse, interrupting rating of 10 kA at 250 Vac

General specifications

Product Name
Eaton Bussmann series NON fuse
Catalog Number
NON-600
UPC
051712306003
Product Length/Depth
10.38 in
Product Height
2.59 in
Product Width
2.59 in
Product Weight
2.76 lb
Warranty
Not Applicable
Compliances
CE Marked

Electrical rating

Amperage Rating
600 A
Interrupt rating
10 kAIC at 250 Vac
Voltage rating
250 V

Physical details

Packaging type
Standard

General information

Class
Class H
Connection
Blade end x blade end
Fuse indicator
Non-indicating
Quantity
1
Special features
Non current limiting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877