Knowledge Search
Download document () of 20

NTRL-63-80

Eaton Bussmann series NTRL switched 4th pole, Neutral

General specifications

Product Name
Eaton Bussmann series NTRL switched 4th pole
Catalog Number
NTRL-63-80
UPC
051712485555
Product Length/Depth
4 in
Product Height
1 in
Product Width
1 in
Product Weight
0.36 lb
Warranty
Not Applicable
Compliances
Not Applicable
Certifications
Contact Manufacturer

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877