Knowledge Search
Download document () of 20

NUM-A01

Eaton Bussmann series dual row terminal block marker strip, Marking Strip - NUM-A01

General specifications

Product Name
Eaton Bussmann series dual row terminal block marker strip
Catalog Number
NUM-A01
UPC
051712664738
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
RoHS Compliant

Physical details

Type
Marking Strip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877