Download document () of 20

OMNI900LCD

OmniSmart LCD 120V 900VA 475W Line-Interactive UPS, Tower, LCD display, USB port

General specifications

Product Name
Eaton Tripp Lite series UPS
Catalog Number
OMNI900LCD
UPC
037332125156
Product Length/Depth
10.5 in
Product Height
15.5 in
Product Width
4.7 in
Product Weight
15.01 lb
Compliances
RoHS
FCC Class B
Certifications
NOM
UL 1778
CSA certified

Product specifications

Topology
Line-interactive
Form factor
Tower
Package contents
  • OMNI900LCD UPS System
  • Instruction manual
Input nominal voltage
120 VAC
Nominal frequency
60 Hz
Input frequency range
60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
  • 12A
  • 12
Battery replacement
RBC51
Runtime at half load
10 min
Relative humidity
0-95% non-condensing
Front Panel LCD Display
Backlighted LCD screen indicates input voltage, 5-bar battery charge level, overload, AVR, on battery and replace battery status; LCD screen rotates for rack/tower viewing
Output Receptacles
5-15R
Product Highlights
USB port, Surge-only outlets, 97% efficiency
900VA tower 120V line interactive UPS with LCD display
LCD screen reports input voltage, battery charge and UPS status
Corrects brownouts as low as 89V without using battery power
NEMA 5-15P input plug and 8 NEMA 5-15R outlets
PowerAlert Software
For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
110V
115V
120V
Network Management Cards Details
Network management not supported
Phase (input)
Single-phase
Runtime at full load
3 min. (475W)
Communication interface
USB (HID enabled)
User supplies USB cable
Battery Access
Battery access door
Dc Voltage
12
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
User supplies USB cable
High Voltage Transfer to Battery Power
139
Low Voltage Transfer to Battery Power
89
Undervoltage Correction
Input voltages between 89 and 104 are boosted by 14%
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Application
  • Home/Office Desktop
  • Audio/Video
  • Retail/Point of Sale
  • Hospitality
Switch configuration
2 Switches control off/on power status and alarm-cancel/self-test operation; dimmer switch controls LCD brightness
Hot Swap PDU Options
PDUB15 (2U / 8 5-15R outlets)
AC suppression joule rating
870
Housing material
ABS
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
.9
Output Capacity (kW)
.475
Output Capacity (VA)
900
Output Capacity (Watts)
475
Primary UPS Depth (mm)
183
Primary UPS Height (mm)
300
Primary UPS Width (mm)
94
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarms
Audible alarm indicates power-failure and low-battery status; alarm can be disabled using PowerAlert software
Battery Start Capability
Cold-start operation supported
Battery Replacement Description
Hot-swappable, user replaceable batteries
LED Indicators
Front panel LCD display
Output Voltage Regulation(Battery Mode)
+/- 5%
Rechargeable Battery
Less than 16 hours from 10% to 90%
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Nominal Voltage Details
115v nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
12
UPS Input Cord Length (m)
1.8
UPS Power Module Dimensions
11.8 x 3.7 x 7.2
Power Mode Transfer Time
4 milliseconds (AC to Battery); 3 milliseconds (Battery to AC)
Connected Equipment Insurance
$200,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Right-Angled
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
UPS Output Receptacles
4 UPS outlets, 4 surge-only outlets
High Availability UPS Features
Automatic voltage regulation (AVR)
Hot swappable batteries
Surge/noise protection

Export product specification

Need product support?

Support from Eaton