Knowledge Search
Download document () of 20

OPTC2

Eaton SVX/SPX modbus RTU Communication coard, SVX/SPX, Modbus and N2 communication kit

General specifications

Product Name
Eaton SVX/SPX modbus RTU communication coard
Catalog Number
OPTC2
UPC
782116016020
Product Length/Depth
8 in
Product Height
4 in
Product Width
6 in
Product Weight
0.38 lb
Certifications
UL Listed
Catalog Notes
Allowed slot locations D,E

Product specifications

Series
9000X

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.