Knowledge Search
Download document () of 20

OPTC8

Eaton SVX/SPX Modbus RTU (D9 connector) Communication Card, SVX/SPX, Communication card

General specifications

Product Name
Eaton SVX/SPX Modbus RTU (D9 connector) communication card
Catalog Number
OPTC8
UPC
782116104598
Product Length/Depth
10.25 in
Product Height
2.75 in
Product Width
6.5 in
Product Weight
0.57 lb
Certifications
UL Listed
Catalog Notes
Modbus (D9 Type connector)). Allowed slot locations D,E. SVX ready pograms include Basic, Local/Remote, Standard, MSS, PID, Multi-P, PFC

Product specifications

Series
SVX/SPX

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.