Download document () of 20

P036-E04-ARD-6

Power Extension Cord, C19 to P-Lock C20 - Heavy-Duty, 20A, 250V, 12AWG, 4 ft., Red, 6-pack

  • Recommended for powering servers, routers and other high-output network devices
  • P-Lock C20 connector eliminates accidental cable disconnections in a crowded PDU
  • Thick 12 AWG wire gauge manages high power levels required for larger equipment
  • Red cable jacket allows quick identification of devices in a crowded rack enclosure
  • 6 PDU power cables included, ideal for large-scale equipment rollouts

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P036-E04-ARD-6
UPC
037332292636
Product Length/Depth
0.5 in
Product Height
11 in
Product Width
7 in
Product Weight
4.81 lb
Certifications
cUL Listed
UL Listed
Global Catalog
P036-E04-ARD-6

Product specifications

Operating temperature range
23° to 158°F (-5° to 70°C)
Relative humidity
35 TO 85% RH, Non-Condensing
Storage temperature
14° to 140°F (-10° to 60°C)
Device Compatibility
Computer
Monitor/HDTV
PDU
Printer
Server
Tablet
UPS
Awg-Size
12
Cable Length
4 Foot
Number Of Conductors
3
Outer Cable Diameter
11.1mm
Power Cord Jacket Type
SJT
Wire Size (Awg) - Max
3.31
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Red
Package Contents
(6) PDU Power Cords, C19 to P-Lock C20, 4 ft. (1.2 m), Red
Connector Color
Red
Product Features
High Voltage
Locking Plug
Cable Jacket Material
PVC
Plug Color
Red
SideA Connector1
IEC-320-C20
SideB Connector1
IEC-320-C19

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton