Download document () of 20

P3BED3200GNSP

Eaton Pow-R-Way III circuit breaker plug-in unit, Sprinkler-proof plug, Busway, Three-pole, ED, Plug, Breaker, E Frame (15-225 A), 200A, 65 kAIC at 240 Vac, 100% Neutral, 50% Internal Ground

General specifications

Product Name
Eaton Pow-R-Way III circuit breaker plug-in unit
Catalog Number
P3BED3200GNSP
UPC
786685242453
Product Length/Depth
12.36 in
Product Height
21.2 in
Product Width
5.43 in
Product Weight
25 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA Compliant
Certifications
IEEE Certified
UL 857
ANSI
CSA Certified
Product Type
Circuit Breaker plug-in Unit

Physical Attributes

Circuit Breaker Frame
E
Design
Pow-R-Way III
Grounding Options
50% Internal
Number of poles
Three-pole
Type
Breaker

Performance Ratings

Amperage Rating
200A
Interrupt rating
65 kAIC at 240 Vac
Neutral Options
100%

Miscellaneous

Application
Busway
Product Category
Plug
Special features
Sprinkler-proof plug-in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.