Download document () of 20

P3BHMDL3800GN

Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, HMDL, Plug, Breaker, M Frame (300-800 A), 800A, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 35 kAIC at 600 Vac, 100% Neutral, 50% Internal Ground

General specifications

Product Name
Eaton Pow-R-Way III circuit breaker plug-in unit
Catalog Number
P3BHMDL3800GN
UPC
786685348681
Product Length/Depth
19.65 in
Product Height
45.89 in
Product Width
10.15 in
Product Weight
136 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA Compliant
Certifications
ANSI
UL 857
IEEE Certified
CSA Certified
Product Type
Circuit Breaker plug-in Unit

Physical Attributes

Circuit Breaker Frame
M
Design
Pow-R-Way III
Grounding Options
50% Internal
Number of poles
Three-pole
Type
Breaker

Performance Ratings

Amperage Rating
800A
Interrupt rating
100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 35 kAIC at 600 Vac
Neutral Options
100%

Miscellaneous

Application
Busway
Product Category
Plug

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.