Download document () of 20
We make what matters work*

P3F321RG

Eaton Pow-R-Way III, Fusible plug-in unit, Three-pole, Plug, 30A, 240V, Busway, 50% internal ground, R class fuses

General specifications

Product Name
Eaton Pow-R-Way III fusible plug-in unit
Catalog Number
P3F321RG
UPC
786683021111
Product Length/Depth
5.43 in
Product Height
22.78 in
Product Width
12.36 in
Product Weight
22 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA Compliant
Certifications
IEEE Certified
ANSI
UL 857
CSA Certified
Product Type
Fusible plug-in Unit

Physical Attributes

Design
Pow-R-Way III
Fuse type
R class
Grounding Options
50% Internal
Number of poles
Three-pole
Type
Fusible

Performance Ratings

Amperage Rating
30A
Voltage rating
240V

Miscellaneous

Application
Busway
Product Category
Plug

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.