Download document () of 20
We make what matters work*

P430-006

RJ45 to DB9F Cisco Serial Console Port Rollover Cable, 6 ft. (1.83 m)

  • P430-006 is a passive cable - no chipset or driver required
  • 6-ft. (1.83 m) DB9F to RJ45 console rollover cable
  • Lifetime limited warranty (Worldwide)
  • Equivalent to Cisco AIR-CONCAB1200 console port cable (72-3383-01)

Laying a Foundation of Efficient IT Infrastructure
Whether you’re upgrading a data center, extending the life of legacy equipment or building a new high-performance storage array, our collection of serial, SATA, SAS and parallel cables provides the connectivity, durability and flexibility needed to keep your network running at its best. They are designed to extend the life of your network hardware, reduce operating costs and simplify the transition to newer platforms.

Benefits That Power Your Network
By standardizing on these cabling solutions, your organization gains:

  • Consistent, high-speed performance for storage and server connections.
  • Cross-generational compatibility with both legacy and modern devices.
  • Reduced clutter and improved airflow in racks and enclosures.
  •  Long-term reliability thanks to rugged construction and tested performance.

Built for Durability and Ease of Use
These cables are constructed with high-quality shielding, molded connectors and strain relief to withstand heavy use in demanding environments. They are ideal for data centers, IT enterprise, manufacturing and lab environments where multiple generations of equipment must coexist.

General specifications

Product Name
Eaton Tripp Lite series serial cable
Catalog Number
P430-006
UPC
037332188311
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.13 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
Global Catalog
P430-006
Product Type
Serial cable

Product specifications

Color
Blue
Cable Jacket Color
Blue
Connector type
Networking-copper
Serial/parallel
Package contents
6-ft. (1.83 m) RJ45 to DB9F Cisco Serial Console Port Rollover Cable
SideA Connector1
DB9 (FEMALE)
SideB Connector1
RJ45 (MALE)
Technology
Serial
Connector group
DB9
RJ45
Connector
DB9 (female)
RJ45 (male)

Export product specification

Compliance information

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.