Download document () of 20

P556-006

DVI to VGA High-Resolution Adapter Cable with RGB Coaxial (DVI-A to HD15 M/M), 6 ft. (1.8 m)

  • Supports Analog signals only
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Meets DVI DDWG Standard
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Connects a DVI-I port on a computer to a monitor with a VGA connector or a VGA port on a computer to a monitor with a DVI-I connector

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P556-006
UPC
037332120724
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.53 lb
Compliances
RoHS
Global Catalog
P556-006

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Cable Jacket Material
PVC
SideA Connector1
DVI-A (MALE)
SideB Connector1
HD15 (MALE)
SideB Connector3
HD15 (MALE)
Technology
VGA / SVGA
DVI
Cable Length
6 Foot
Cable Type
Passive

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.