Knowledge Search
Download document () of 20

PDUH20HVL6

Eaton Tripp Lite series basic PDU, 1PH, 1U, NEMA L6-20P input, 15 ft cord, 3.8kW, 16A, 208/240V, 14 Outlets (12) C13 (2) C19

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDUH20HVL6
UPC
037332158970
Product Length/Depth
3.75 in
Product Height
1.75 in
Product Width
17.25 in
Product Weight
5.28 lb
Compliances
FCC Class A
RoHS
Certifications
NOM
UL 62368-1
CSA Std. C22.2

Product specifications

Form factor
1U
Phase
Single-phase
Amperage Rating
16A
Input connection
NEMA L6-20P
Cord length
15 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)

Export product specification