Knowledge Search
Download document () of 20

PJ11W

Eaton Telephone and coaxial wallplate, White, 0.40" Hole Cutout, Polycarbonate, Single- gang, Mid-size

General specifications

Product Name
Eaton Telephone and coaxial wallplates
Catalog Number
PJ11W
UPC
032664578953
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
3.12 in
Product Weight
0.065 lb
Compliances
RoHS Compliant
Certifications
UL Listed
cULus Listed

Product specifications

Special features
0.37" hole
Type
Wallplate
Cutout
0.40" Hole
Wallplate size
Mid-size
Color
White
Number of gangs
1
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.