Knowledge Search
Download document () of 20

PP01022

Eaton SVX9000 IGBT Module, 6 Frame, 10 hp, SVX, Used with SVX 9000, IGBT module

General specifications

Product Name
Eaton SVX9000 IGBT module
Catalog Number
PP01022
UPC
782116130641
Product Length/Depth
1.75 in
Product Height
5.75 in
Product Width
4 in
Product Weight
0.66 lb
Certifications
UL Listed

Product specifications

Special features
Used with SVX 9000
Type
Adapter PCB

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.