Download document () of 20

PV3000GFCI

3000W PowerVerter Plus Heavy-Duty Inverter with 4 GFCI Outlets

  • Meets OSHA requirements
  • Quiet electricity for TVs, DVD players, microwaves, power tools, coffee makers and game systems
  • Includes "Battery Saver" low voltage alarm/shutdown
  • 12V DC input; 120V AC output; 4 outlets GFCI protected (NEMA 5-15R)
  • 3000 watts continuous output; 6000 watts peak output (instantaneous)
  • Remote Control LED/Switch Module and Cable included

General specifications

Product Name
Eaton Tripp Lite series PowerVerter power inverter
Catalog Number
PV3000GFCI
UPC
037332146595
Product Length/Depth
13.5 in
Product Height
4 in
Product Width
10.5 in
Product Weight
14 lb
Compliances
RoHS
Global Catalog
PV3000GFCI

Product specifications

Amperage Rating
286
Amperage Rating Details
Full continuous load - 286A at 12VDC, No load - 2.6A at 12VDC, Shutdown / load sense mode - less than 500 milliamps
Audible Alarm
Dual function alarm indicates overload conditions or low DC input voltage of 10.5V or less.
Continuous Output Capacity (Watts)
3000
Cooling Method
fan
Cord Length Details
User supplies cabling. Minimum gauges for full load operation: 0 (10 ft max), 00 or 2/0 (13 ft max), Twin 00 using 4 conductors (26 ft)
DC System Voltage (VDC)
12
Form Factor Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Grounding
Grounding lug grounds the inverter to vehicle or earth ground - user supplies cabling
Operating Temperature
32 to 104 F (0 to 40 C)
Output Frequency Regulation
60 Hz (+/- 3 Hz)
Output Voltage Regulation
Maintains PWM sine wave output voltage of 115 VAC (+/- 8 VAC)
Overload Protection
Automatic overload protection shuts down inverter system in the event of overloads. Output is protected by 2 built-in 20A circuit breakers (each controlling power to 2 outlets). Inverter and electrical system are further protected via set of 6 40A automotive input fuses.
Peak Output Capacity (Watts)
6000
Power Cord Jacket Type
SJT
Frequency Compatability
60 Hz
Color
Gray
Recommended Electrical Service
Requires 12VDC input source capable of delivering 286A for the required duration (when used at full capacity). For automotive applications, professional hardwire installation with 500A battery system fusing is recommended.
Relative Humidity
0-95% non-condensing
Switches
3 position rocker switch enables on/off power control, plus remote setting which enables inverter to be remotely powered on or off when used in conjunction with included APSRM4 module.
Voltage Compatibility (VDC)
12
Material
Aluminum, Steel
Output Receptacles
5-15R
Package Contents
Instruction manual
PV3000GFCI Inverter
Warranty information
25-ft. (7.62 m) remote cable
Remote control LED/switch module (APSRM4)
Nominal Output Voltage
120V

Export product specification

Need product support?

Support from Eaton