Knowledge Search
Download document () of 20

PW103BA1U405

Eaton Basic ePDU, 1U, C20 input, 3.33 kW max, 100-240V, 16A, 0 ft cord, Single-phase, Outlets: (16) C13

List price $521

General specifications

Product Name
Eaton basic PDU
Catalog Number
PW103BA1U405
UPC
743172067302
Product Length/Depth
19 in
Product Height
1.7 in
Product Width
7 in
Product Weight
8 lb
Warranty
3 year
Compliances
CE Marked
TUV
TAA Compliant
Certifications
UL Recognized
UL Listed

Product specifications

Form factor
1U
Outlet control
No
Phase
Single-phase
Wattage
3.33 kW max
Amperage Rating
16A
Input voltage
100-240V
Input connection
C20
Outlets
(16) C13
Cord length
Hardwired
Frequency rating
50-60 Hz

Export product specification