Download document () of 20
Discontinued

PXES4P24V

Power Xpert Ethernet PXES6P Series Switch Switch Robust sheet metal 4 slots Copper 12V 120V

General specifications

Product Name
Eaton 4-port ethernet switch
Catalog Number
PXES4P24V
UPC
786685105666
Product Length/Depth
4.5 in
Product Height
2.1 in
Product Width
8.9 in
Product Weight
1.5 lb
Warranty
1 year
Compliances
FCC Part 15
Certifications
UL 60950-1
cUL Listed

Product specifications

Type
Switch
Cord type
Copper
Enclosure material
Robust sheet metal
Input voltage
120 Vac
Number of slots
4
Output voltage
12 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.