Download document () of 20

QBGF2050

Eaton QB GFCI circuit breaker,Ground fault circuit breaker,Bolt-on mounting,50A,10 kAIC,Two-pole,120V,Non-Interchangeable,5 mA Trip sensitivity,QBGF

General specifications

Product Name
Eaton QB GFCI circuit breaker
Catalog Number
QBGF2050
UPC
786679370056
Product Length/Depth
5.8 in
Product Height
3 in
Product Width
4.6 in
Product Weight
0.85 lb
Warranty
1 year
Certifications
UL 489
Catalog Notes
HACR rated

Physical Attributes

Circuit breaker type
QBGF
Mounting Method
Bolt-on
Number of poles
Two-pole
Type
Ground fault circuit breaker

Performance Ratings

Amperage Rating
50 A
Interrupt rating
10 kAIC
Trip Type
Non-Interchangeable
Trip rating
5 mA trip sensitivity
Voltage rating
120 V

Miscellaneous

Special features
Bolt-on mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.