Download document () of 20

QBGFT2025

Eaton QB GFCI circuit breaker,Ground fault circuit breaker,25A,10 kAIC,Two-pole,120/240V,Common trip,5 mA Trip sensitivity,#14-4 AWG,QBGF

General specifications

Product Name
Eaton QB GFCI circuit breaker
Catalog Number
QBGFT2025
UPC
786676026727
Product Length/Depth
4.5 in
Product Height
2 in
Product Width
3.5 in
Product Weight
0.6 lb
Warranty
1 year
Certifications
UL 489
Catalog Notes
HACR rated

Physical Attributes

Circuit breaker type
QBGF
Mounting Method
Bolt-on
Number of poles
Two-pole
Type
Ground fault circuit breaker
Wire size
#14-4 AWG

Performance Ratings

Amperage Rating
25 A
Interrupt rating
10 kAIC
Trip Type
Common trip
Trip rating
5 mA trip sensitivity
Voltage rating
120/240 V

Miscellaneous

Special features
5 mA Trip Sensitivity

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.