Download document () of 20

QBH1020AFGF

Eaton Bolt-on dual function AF/GF 1P 20A circuit breaker, 22kAIC

General specifications

Product Name
Eaton QB arc fault / ground fault circuit breaker
Catalog Number
QBH1020AFGF
UPC
786670009030
Product Length/Depth
2.9 in
Product Height
0.9 in
Product Width
2.9 in
Product Weight
0.4 lb
Certifications
UL Listed

Physical Attributes

Circuit breaker type
BR
Number of poles
Single-pole
Type
Arc Fault / Ground Fault Circuit Breakers

Performance Ratings

Amperage Rating
20 A
Interrupt rating
10 kAIC
Voltage rating
22

Miscellaneous

Special features
CIRCUIT BREAKER

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.