Download document () of 20

QBH30

Eaton QBH Classic Replacement Circuit Breakers, Bolt-on, 30A, 120V, Single-pole, 10 kAIC

General specifications

Product Name
Eaton QB thermal magnetic circuit breaker
Catalog Number
QBH30
UPC
622588004418
Product Length/Depth
3.5 in
Product Height
1 in
Product Width
3 in
Product Weight
0.25 lb
Certifications
CSA Certified

Physical Attributes

Circuit breaker type
QBH
Number of poles
Single-pole
Type
Bolt-on classic replacement circuit breakers

Performance Ratings

Amperage Rating
30 A
Interrupt rating
10 kAIC
Voltage rating
120 Vac

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.