Download document () of 20

QBHW2040S

Eaton Quicklag Industrial Thermal-Magnetic Circuit Breaker, Two-pole, 120V, 208V, 240V shunt trip, 40A, 22 kAIC, 120/240V, Non-Interchangeable, Bolt-on mounting

General specifications

Product Name
Eaton QB thermal magnetic circuit breaker
Catalog Number
QBHW2040S
UPC
786679742600
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

Physical Attributes

Circuit breaker type
QBHW
Mounting Method
Bolt-on
Number of poles
Two-pole
Type
Quicklag

Performance Ratings

Amperage Rating
40 A
Interrupt rating
22 kAIC
Trip Type
Non-Interchangeable
Voltage rating
120/240 V

Miscellaneous

Quantity
7
Special features
120V, 208V, 240V shunt trip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.