Download document () of 20

QBHW3070HVH08

Quicklag Industrial Thermal-Magnetic Circuit Breaker, 70A, QBHW type, 22 kAIC, Three-pole, Non-Interchangeable, 240V, 50° C Calibration, Marine duty

General specifications

Product Name
Eaton QB thermal magnetic circuit breaker
Catalog Number
QBHW3070HVH08
UPC
782116343850
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

Physical Attributes

Circuit breaker type
QBHW
Mounting Method
Bolt-on
Number of poles
Three-pole
Type
Quicklag

Performance Ratings

Amperage Rating
70A
Interrupt rating
22 kAIC
Trip Type
Non-Interchangeable
Voltage rating
240 V - 240 V

Miscellaneous

Quantity
32
Special features
50° C Calibration, Marine duty

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.