Download document () of 20

QCR2050

Eaton Quicklag Type QCR 1/2-inch Industrial Thermal-Magnetic Circuit Breaker,Industrial circuit breaker,50 A,10 kAIC,Two-pole,120/240 V,Thermal-magnetic,Cable-in/cable-out,QCR,Fixed

General specifications

Product Name
Eaton QCR thermal magnetic circuit breaker
Catalog Number
QCR2050
UPC
786679144428
Product Length/Depth
4.6 in
Product Height
1.2 in
Product Width
3.3 in
Product Weight
0.5 lb
Warranty
1 year
Compliances
HACR Rated
Certifications
UL Listed
CSA Certified
Catalog Notes
Standard breaker terminals are box type lugs.

Physical Attributes

Circuit breaker type
QCR
Connection
Cable-in/cable-out
Mounting Method
Rear
Number of poles
Two-pole
Terminals
Fixed
Type
Industrial circuit breaker

Performance Ratings

Amperage Rating
50 A
Interrupt rating
10 kAIC
Trip Type
T268
Voltage rating
120/240 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.