Knowledge Search
Download document () of 20

RD16-3-508

Eaton Bussmann series RD non-fused rotary disconnect switch, Front/side handle operation, 600V, 16A, Non-fused disconnect switch

General specifications

Product Name
Eaton Bussmann series RD non-fused rotary disconnect switch
Catalog Number
RD16-3-508
UPC
051712402477
Product Length/Depth
1.78 in
Product Height
2.73 in
Product Width
2.49 in
Product Weight
0.39 lb
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant

Electrical rating

Amperage Rating
16A
Voltage rating
600 V

Physical details

Operating temperature - max
70 °C
Operating temperature - min
-20 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877