Knowledge Search
Download document () of 20

RD400-4

Eaton Bussmann series RD non-fused rotary disconnect switch, Standard switch, Front handle operation, 600V, 400A, Non-fused disconnect switch - RD400-4

General specifications

Product Name
Eaton Bussmann series RD non-fused rotary disconnect switch
Catalog Number
RD400-4
UPC
051712402545
Product Length/Depth
9.25 in
Product Height
16 in
Product Width
5 in
Product Weight
1.18 lb
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant

Electrical rating

Amperage Rating
400A
Voltage rating
600 V

Physical details

Operating temperature - max
70 °C
Operating temperature - min
-20 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877