Knowledge Search
Download document () of 20

RDC15-W

Eaton combination dimmer and fan speed control, Power failure memory, with preset, 4-Speed, #16 AWG, 1.5A, 120V, Wire lead, Maintained closure, White, 60 Hz, Incandescent, halogen, 0° to 40°C, Single-pole, Polycarbonate, 300W

General specifications

Product Name
Eaton combination dimmer and fan speed control
Catalog Number
RDC15-W
UPC
032664706776
Product Length/Depth
2.05 in
Product Height
4.75 in
Product Width
2.9 in
Product Weight
0.001 lb
Certifications
cULus Listed

Electrical Ratings

Amperage Rating
1.5A
Frequency rating
60 Hz
Load type
INC
HAL
Voltage rating
120 V
Wattage
300 W

Environmental Specifications

Environmental conditions
Indoor

Installation Specifications

Allowable wire size
#16 AWG
Mounting method
Flush
Wiring method
Wire lead

Material Specifications

Color
White
Material
Polycarbonate

Product Specifications

Type
4-Speed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.