Knowledge Search
Download document () of 20
To be discontinued

RDF400J-2

Eaton Bussmann series RDF fused rotary disconnect switch, Standard switch, Front/side handle operation, 600 Vac, 250 Vdc, 400A, Fused disconnect switch - RDF400J-2

General specifications

Product Name
Eaton Bussmann series RDF fused rotary disconnect switch
Catalog Number
RDF400J-2
UPC
051712402767
Product Length/Depth
1 in
Product Height
15.5 in
Product Width
7 in
Product Weight
11.96 lb
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant

Electrical rating

Amperage Rating
400A
Voltage rating
600 Vac, 250 Vdc

Physical details

Operating temperature - max
70 °C
Operating temperature - min
-20 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877