Knowledge Search
Download document () of 20

RES-15

Eaton Bussmann series RES fuse, time lag, non current-limiting, Industrial and commercial structures, 15 A, Class H, Non-indicating, Ferrule end x ferrule end, 10 kAIC at 250 Vac, Standard, 10, 600 V

General specifications

Product Name
Eaton Bussmann series RES fuse
Catalog Number
RES-15
UPC
051712110150
Product Length/Depth
5 in
Product Height
0.81 in
Product Width
0.81 in
Product Weight
0.18 lb
Warranty
Not Applicable
Compliances
Not Applicable

Electrical rating

Amperage Rating
15 A
Interrupt rating
10 kAIC at 250 Vac
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Class
Class H
Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Quantity
10
Special features
Super lag, time lag, non current-limiting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877