Knowledge Search
Download document () of 20

RFS15-V

Eaton fan speed controller, Power failure memory, non-preset, 3-Speed, #16 AWG, 1.5A, 120V, Wire lead, Maintained closure, Ivory, 60 Hz, Incandescent, halogen, 0° to 40°C, Single-pole, Polycarbonate

General specifications

Product Name
Eaton fan speed controller
Catalog Number
RFS15-V
UPC
032664699153
Product Length/Depth
2.3 in
Product Height
4.75 in
Product Width
3.08 in
Product Weight
0.001 lb
Certifications
cULus Listed

Electrical Ratings

Amperage Rating
1.5A
Frequency rating
60 Hz
Load type
INC
HAL
Voltage rating
120 V

Environmental Specifications

Environmental conditions
Indoor

Installation Specifications

Allowable wire size
#16 AWG
Mounting method
Flush
Wiring method
Wire lead

Material Specifications

Color
Ivory
Material
Polycarbonate

Product Specifications

Type
3-Speed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.