Knowledge Search
Download document () of 20

RFTR9605-TWS

Eaton Z-Wave plus split control wireless receptacle, Tamper resistant, 15A, Residential, Flush mounting, 120V, Wire leads, Push button actuator, 60 Hz, Thermoplastic, White satin, 5-15R, Two-pole, Three-wire, grounding, Decorator

General specifications

Product Name
Eaton Z-Wave Plus Split control wireless receptacle
Catalog Number
RFTR9605-TWS
UPC
032664758744
Product Length/Depth
1.39 in
Product Height
4.2 in
Product Width
1.61 in
Product Weight
0.3 lb
Certifications
cULus Listed

Product specifications

Special features
Tamper Resistant Receptacle
Type
Split control, duplex
Amperage Rating
15A
Voltage rating
120 V
Application
Residential
Wiring method
Wire leads
Actuator
Pushbutton
Frequency rating
60 Hz
Material
Thermoplastic
NEMA configuration
5-15R
Number of wires
Grounding
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Decorator
Color
White satin

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.