Eaton Series G electronic molded case circuit breaker, RG-frame, RG, Digitrip 310 RMS, Electronic ALSI with maintenance mode trip, Three-pole, 2000A, 125 kAIC at 240 Vac, 65 kAIC at 480 Vac, Line and load, Imperial, 50/60 Hz, 80% rated
Product Name |
Eaton Series G electronic molded case circuit breaker
|
Catalog Number |
RGH320038E
|
UPC |
786685577524
|
Product Length/Depth |
9.75 in
|
Product Height |
15.5 in
|
Product Width |
15.5 in
|
Product Weight |
102 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
UL Listed
|
Catalog Notes |
All R-Frame circuit breakers are suitable for reverse feed use. Order terminals separately. Mounting hardware not included.
|
Amperage Rating |
2000 A
|
Trip Type |
T162
|
Circuit breaker type |
RG
|
Circuit breaker frame type |
Complete breaker
|
Rating |
80% rated
|
Series |
80% rated
|
Terminals |
Line and load
|
Interrupt rating |
65 kAIC at 480 Vac
125 kAIC at 240 Vac |
Number of poles |
Three-pole
|
Type |
Complete breaker
|
Support from Eaton
Technical Support Information
For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.