Knowledge Search
Download document () of 20

RKRD-V-BP

Eaton dimmer knob, Ivory, Indoor, Polycarbonate, Used with RI061, RI101, R106P

General specifications

Product Name
Eaton dimmer knob
Catalog Number
RKRD-V-BP
UPC
032664699535
Product Length/Depth
0.95 in
Product Height
5.96 in
Product Width
3.81 in
Product Weight
0.033 lb
Certifications
Contact Manufacturer

Electrical Ratings

Voltage rating
120 V

Environmental Specifications

Environmental conditions
Indoor

Material Specifications

Color
Ivory
Material
Polycarbonate

Product Specifications

Type
Replacement bulbs
Used with
RI061, RI101, R106P

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.