Knowledge Search
Download document () of 20

RM25030-1QR

Eaton Bussmann Series RM modular fuse block, 0-30 A, Single-pole, Class R, Quick connect, 250 V

General specifications

Product Name
Eaton Bussmann Series RM modular fuse block
Catalog Number
RM25030-1QR
UPC
051712511308
Product Length/Depth
3.16 in
Product Height
1.97 in
Product Width
0.95 in
Product Weight
0.9 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
0-30A
Voltage rating
250 V

Physical details

Number of poles
Single-pole

General information

Class
Class R
Connection
Quick connect

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877