Knowledge Search
Download document () of 20

RM25400-1CR

Eaton Bussmann Series RM modular fuse block, CR, 225-400 A, Single-pole, Class R, Knife blade end x knife blade end, 250 V

General specifications

Product Name
Eaton Bussmann Series RM modular fuse block
Catalog Number
RM25400-1CR
UPC
051712386975
Product Length/Depth
9.5 in
Product Height
4.7 in
Product Width
3.61 in
Product Weight
2.24 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
225-400A
Voltage rating
250 V

Physical details

Number of poles
Single-pole

General information

Class
Class R
Connection
Knife blade end x knife blade end
Special features
CR

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877