Knowledge Search
Download document () of 20

RM60060-1CR

Eaton Bussmann Series RM modular fuse block, CR, 35-60 A, Single-pole, Class R, Box lug, 600 V

General specifications

Product Name
Eaton Bussmann Series RM modular fuse block
Catalog Number
RM60060-1CR
UPC
051712511605
Product Length/Depth
6.75 in
Product Height
2.5 in
Product Width
1.5 in
Product Weight
0.216 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
35-60A
Voltage rating
600 V

Physical details

Number of poles
Single-pole

General information

Class
Class R
Connection
Box lug
Special features
CR

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877